Product  PKW3M-20/TXL

LED Linear Light

In the Metal Housing

Order number: 3087938

Alternative order number : 87938

    • Light beam: 145mm
    • Operating voltage: 12…30 VDC
    • Protection class: IP50
    • Color: White
    • Cable, PVC, 2 m
    • SMBWLS28RA mounting bracket included in delivery
#

General data

EAN 662488879389
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 272.16 g

Technical Data

Cable length 2.0 m

Mounting accessories

6831832
D102316
3810270
CE 5111-xM
6611493
6900231
3076008

Connectivity accessories

100002936

Select Country

Turck worldwide

to top