Product PKW3M-6/TXL
Temperature and Humidity Sensor
With Serial Interface
RS485/Modbus RTU
Order number: 3812242- Temperature and humidity measurement rate: 3 s
- Relative humidity measurement range: 0…100 %
- Resolution: 0.1 %, average accuracy: 3 %
- Temperature measuring range: -40…+85 °C
- Resolution: 0.1 °C, average accuracy: 0.7 °C
- Operating voltage: 10…24 VDC or 3.6…5.5 VDC
- RS485 interface, supports Modbus RTU

General data
| EAN | 662488115739 |
| Customs tariff number | 90318080000 |
| Country of origin | US |
| Weight | 38.56 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
VE205G1C | 3810270 |
|
MT..-2G | CE 5111-xM |
|
CABLE FBA-YE/SD 1000M | 6611493 |
|
BTS-DSU35-Z03
Mounting kit for dual sensors for larger rotary actuators; Ø spacer plate and snap ring: max. 110 mm; hole pattern on receptacle surface: 30 x 130 mm; connection shaft (shaft extension) height: 30 mm/Ø: max. 70 mm |
6900231 |
|
K50RPFF100GXDQP | 3076008 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

