Product  RKC4.4T-6-RSC4.4T/TXL

Photoelectric Sensor

Opposed Mode Sensor (Emitter)

Order number: 3032376

Alternative order number : 32376

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Operating voltage: 20…250 VAC
#

General data

EAN 662488323769
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85437090990
Country of origin US
Weight 237 g

Technical Data

Cable length 2.0 m

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top