Product RKC4.4T-3-RSC4.4T/TXL
HF Read/Write Head
For Explosion Hazardous Areas and Bus Line Topology with TBEN-*
Order number: 100020167- Smooth barrel
- Ex e terminal chamber with tension springs
- Housing made of V2A stainless steel
- Front cap made of liquid crystal polymer
- Laser-engraved label, permanently legible
- Plastic front cap (active face) must be free of metal (non-flush mounting)
- Device without end termination
- Device may only be operated in line topology TBEN-S*-2RFID-* or TBEN-L*-4RFID-*
- Max. 32 nodes per line or connection permitted
- A device with terminating resistor (TN-R42TC-EX/C65) must be used as end termination (last node in a line topology)
- Make allowance for the power supply, especially at switch-on, and the maximum current carrying capacity of the cables
- Observe the voltage drop on the line
- The maximum possible length of the spur line is 2 m
- The maximum possible length of the bus is 50 m. The maximum total length can be 200 m, taking into account the conditions below
- By default, a command can only be processed by one read/write head, making HF bus mode suitable for static applications and slow dynamic applications
- In Continuous HF bus mode, a command is performed simultaneously at all read/write heads in a bus topology. The recorded data is stored in the ring buffer of the module
- The read/write head is automatically assigned an address
- For different application requirements, the address and can be parameterized
- Powered and operated only via connection to BL ident interface module
- Electrical connection only via BL ident extension cable
- ATEX category II 2 G, Ex Zone 1
- ATEX category II 2 D, Ex Zone 21

General data
| EAN | 4047101526424 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 84719000000 |
| Country of origin | DE |
| Weight | 563 g |
Technical Data
| Network protocol | Connection to RFID interface |
| Approvals | CE, UKCA, ATEX |
Data Sheets
| German | 1035 KB |
| English | 1035 KB |
| French | 1037 KB |
| Spanish | 1036 KB |
| Czech | 1036 KB |
| Dutch | 1035 KB |
| Romanian | 1036 KB |
| Russian | 1121 KB |
| Polish | 1037 KB |
| Chinese | 1099 KB |
| Turkish | 1036 KB |
ATEX Approval
CAD File
Calculation Tool for HF Bus Mode
Configuration Manual
Configuration Software
Firmware
Manufacturer's Declaration
Product Flyer
Quick Start Guide
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

