Product  PKG4M-3/TXL

Barcode Reader — Image Sensor

Order number: 3090969

Alternative order number : 90969

    • Second iVu generation
    • Internal memory for 30 inspections
    • 1/3“ CMOS, 752x480 pixels
    • Without integrated ring light
    • Protection class IP67
    • External strobe output + 5 VDC
    • External trigger input
    • Lens, 16 mm, M12x1
    • External display RDM35 required
    • Operating voltage 10…30 VDC
    • M12 × 1 male, 12-pin
    • 3 x programmable switching output (PNP/NPN)
    • 1 x RS232 data communication
    • Ethernet via M8 x 1 male, 4-pin
    • USB 2.0 host: M8 female, 4-pin
    • Industrial Ethernet: PROFINET, EtherNet/IP, Modbus/TCP, PCCC
#

Select Country

Turck worldwide

to top