Product  RKSV4.5T-3-RSSV4.5T/TXL

1 1/8'' Round connector

Male Connector, Straight

Order number: 6932220
    • Metal coupling nut
    • Protection class IP67
    • Screw-clamp terminal
    • 12-pin
    • PG21 screw-in thread
    • Cable feedthrough 9.0…16.0 mm
#

General data

EAN 4047101291476
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin US
Weight 109 g

Technical Data

Application Signal
Connector A Male, 1 1/8″-16 UN, Straight
Number of pins 12
Connector body Plastic, PA, Black
Coupling nut/screw Brass, CuZn, Black
Screw-in thread PG21
Voltage 600 V
Current 7 A
Protection class IP67

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top