Product WKC4.4T-1.5-RSC4.4T/TXL
Converter
Analog Current to IO-Link Converter
Order number: 3809837- Direct connection to an analog sensor due to compact design
- Operating voltage: 18…30 VDC
- Protection class: IP67
- Status LEDs for signal strength and signal loss
- Parameterizable via IO-Link
- Operating voltage: 18…30 VDC
- Input: analog, 4…20 mA
- Output: IO-Link
- Converts the current signal into 16-bit process data

General data
| EAN | 662488080549 |
| Customs tariff number | 85176200000 |
| Country of origin | TW |
| Weight | 23.85 g |
Technical Data
| Approvals | CE, UKCA, cULus |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

