Product RKC4.4T-1.5-RSC4.4T/TXL
Pick-to-Light
Placement Sensor
Diffuse Mode Sensor with Fixed-field Background Suppression
Order number: 3076216Alternative order number : 76216
- Protection class IP67
- M12 × 1 male connector, 4-pin
- Fixed background suppression at 50 mm
- Job light: green
- Mispick: not signalled
- Actuation: not signalled
- Operating voltage 12…30 VDC
- PNP switching
- NO contact

General data
| EAN | 662488762162 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 158.76 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

