Product  PKG4M-0.5-PSG4M/TXL

Ultrasonic Sensor

diffuse mode sensor

With Analog Output

Order number: 3002728

Alternative order number : 02728

    • LED indicates signal intensity
    • Male connector, 5-pin, M12 × 1
    • Temperature compensation selectable via DIP switch
    • Current or voltage output selectable via DIP switch
    • Response time between 100 ms and 2300 ms, adjustable via DIP switch
    • Blind zone: 20 cm
    • Range: 800 cm
#

General data

EAN 662488027285
eCl@ss-Code (V5.1.4): 27272803 -/- Ultrasonic proximity switch
Customs tariff number 85365019000
Country of origin US
Weight 417.3 g

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top