Product RKC4.4T-0.5-RSC4.4T/TXL
LED Signal Light
Modular Signal Tower
Audio Segment
Order number: 3801150Alternative order number : 801150
- Plastic housing, black
- Protection class IP65 (mounted)
- Beeper, omnidirectional
- Configuration via DIP switch
- Four adjustable intensities (85 dB - 101 dB)
- Operating voltage: 12…30 VDC
- Inputs: PNP/NPN

General data
| EAN | 662488008321 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | CN |
| Weight | 136.08 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

