Product RKC4.4T-10-RSC4.4T/TEL
Compact Multiprotocol I/O Module for Ethernet
8 Digital PNP 2 A Outputs
Order number: 6814022- PROFINET device, EtherNet/IP device, Modbus TCP server, CC-Link IE field basic
- Integrated Ethernet switch
- Supports 10 Mbps/100 Mbps
- 2 × M8, 4-pin, Ethernet fieldbus connection
- PROFINET S2 system redundancy
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- 4-pin M8 male connector for power supply
- Galvanically isolated voltage groups
- ATEX zone 2/22
- CCC-Ex
- Max. 2 A per output
- Output diagnostics per channel
- Programmable ARGEE

General data
| EAN | 4047101299939 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 215 g |
Technical Data
| Network protocol | Modbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field Basic |
| Approvals | ATEX Zone 2/22, cULus, IECEx, CCC |
Data Sheets
| German | 1004 KB |
| English | 1003 KB |
| French | 1004 KB |
| Spanish | 1004 KB |
| Czech | 1004 KB |
| Dutch | 1004 KB |
| Romanian | 1004 KB |
| Russian | 1089 KB |
| Polish | 1005 KB |
| Chinese | 1063 KB |
| Turkish | 1005 KB |
Accessories List
Approval
CAD File
Configuration File
Configuration Software
General Catalog
Instructions for Use
Manual
Manufacturer's Declaration
| EU and UK Declaration of Conformity | 242 KB |
| EU and UK Declaration of Conformity According to ATEX | 120 KB |
Product Flyer
Product Overview
Quick Start Guide
Technology Flyer
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

