Product  WKC4.221T-2/TXB

Valve connector B type

Extension Cable

Order number: 6606515
    • 2-pin + PE
    • Design according to the DIN EN 175301-803
    • RoHS-compliant
    • Protection class: IP65, IP67, IP68
    • Protective component: Transil diode
    • M12 male, straight, 2-pin + PE
    • Jacket material: PUR
    • Jacket color: black
    • Suitable for drag chain use
    • Resistant to chemicals and oils
    • UV and ozone resistance
    • Flame retardant
    • Free from halogen, silicone, PVC and LABS
    • Cable length: 0.3 m
#

General data

EAN 4047106161712
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85444290900
Country of origin DE
Weight 51 g

Technical Data

Application Signal
Design Extension Cable
Connector A Valve connector, Design B
Number of pins 2+PE
Connector body Plastic, TPU, Black/Translucent
Protective component Transil diode
Display switch state LED, Yellow/yellow
Connector B Male, Straight
Voltage 24 V
Current 4 A
Cable diameter Ø  5.2 mm
Cable length 0.30 m
Cable jacket PUR, Black
Number of Conductors 3
Protection class IP65, IP67, IP68

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top