Product WKS4.4T-1.5-WSS4.4T/TXL
Accessories for Actuator/Sensor Cables
M8 Jumper
Order number: 6933559- Jumper between pin 1 and pin 4
- M8 male connector, straight, 4-pin
- RoHS compliant
- Protection class: IP67

General data
| EAN | 4047101335309 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85369010 |
| Country of origin | US |
| Weight | 0 g |
Technical Data
| Application | Signal |
| Connector A | Male, M8 × 1, Straight |
| Number of pins | 3 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Voltage | 60 V |
| Current | 4 A |
| Protection class | IP67 |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

