Product WKS12T-5-RSS12T/TEL
Actuator and Sensor Cable, PVC
Bulk Cable
Order number: 6628856- 4-pin + PE
- Jacket material: PVC
- Jacket color: gray
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 100 m

General data
| EAN | 4047101330021 |
| eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (other) |
| Customs tariff number | 85444995900 |
| Country of origin | CN |
| Weight | 4430 g |
Technical Data
| Application | Signal |
| Number of pins | 4+PE |
| Voltage | 300 V |
| Current | 4 A |
| Cable diameter | Ø 5.5 mm |
| Cable length | 100.0 m |
| Cable jacket | PVC, Gray |
| Number of Conductors | 5 |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

