Product RKCV4.4T-5/TEL
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter for Clear Object Detection
Order number: 3801271Alternative order number : 801271
- Male M8 × 1, 4-pin
- Protection class IP67
- LED, all-round visible
- Coaxial optics
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488009205 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 22 g |
Technical Data
| Cable length | 0.150 m |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

