Product WKSV4.5T-2-RSSV4.5T/TXL
Ultrasonic Sensor
diffuse mode sensor
With Switching Output
Order number: 3046360Alternative order number : 46360
- Start and End of switching range adjustable via teach button
- NO/NC output function
- Response time, adjustable
- Pump function
- PNP transistor output (NO)
- Aperture angle of sonic cone 12 °
- Blind zone: 25 cm
- Range: 300 cm

General data
| EAN | 662488463601 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 399 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

