Product WKC4.4T-12/TEL
Accessories
Thermowell
For Temperature Sensors
Order number: 9910448- Thermowell for mounting temperature probes
- End tip diameter 3 mm
- Process connection 1/2" NPT male thread
- Immersion depth 100 mm
- Stainless steel

General data
| EAN | 4047101544152 |
| eCl@ss-Code (V5.1.4): | 27200213 -/- Thermowell (temperature measurement) |
| Customs tariff number | 73072910900 |
| Country of origin | IT |
| Weight | 99 g |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

