Product  PSG3M-20/TEL

Actuator and Sensor Cable, PUR

Connection Cable

Order number: 6625343
    • Female M12, angled, 12-pin
    • Jacket material: PUR
    • Jacket color: black
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
    • Resistant to welding sparks
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • Protection class: IP67, IP69K
    • Cable length: 5.0 m
#

General data

EAN 4047106158392
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 215 g

Technical Data

Application Signal
Design Connection Cable
Connector A Female, M12 × 1, Angled, A-coded
Number of pins 12
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Voltage 30 V
Current 1.5 A
Cable diameter Ø  5.4 mm
Cable length 5.0 m
Cable jacket PUR, Black
Number of Conductors 12
Protection class IP67, IP69K
Special features Suitable for drag chain use
Approvals cULus

Mounting accessories

6831832
D102316
6543003
6824456
6625059
3037071
3076008

Connectivity accessories

100002936

Select Country

Turck worldwide

to top