Product RKC4T-30/TXL
Accessories
Mounting Flange
For Flow Sensors
Order number: 6873010- Mounting flange for FCS-K20
- Plastic material

General data
| EAN | 4047101176636 |
| eCl@ss-Code (V5.1.4): | 27200492 -/- Messgerät, Durchfluss, Menge (Zubehör) |
| Customs tariff number | 39174000990 |
| Country of origin | DE |
| Weight | 53 g |
Mounting accessories
|
K50ALBT2GRHQ | 3802582 |
|
REI-12HA4E-4B2048-H1181 | 100010541 |
|
SLLP40-630P88 | 3089717 |
|
T8AP6RQ | 3066668 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

