Product PSG3M-25/TXL
Accessories
Thermowell
For Temperature Sensors
Order number: 100039440- Protective tube for mounting temperature sensors
- Probe diameter 6.35 mm
- Process connection G1/4″ male thread
- Immersion depth 450 mm
- Stainless steel

General data
| EAN | 4047101596762 |
| eCl@ss-Code (V5.1.4): | 27200213 -/- Thermowell (temperature measurement) |
| Customs tariff number | 73072910900 |
| Country of origin | IT |
| Weight | 140 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
WKC4T-2/TRL | 6543003 |
|
SCOL-0404D-1004
4 DI 3 ms / 4 DO 0.5 A |
6824456 |
|
PKG3M-5/TEL | 6625059 |
|
T30SP6REQ | 3037071 |
|
K50RPFF100GXDQP | 3076008 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

