Product RKC4T-15/TXL
Accessories
Mounting Bracket
Order number: 7030541- Retainer with M5 threaded sleeve to screw on Q51 tags
- The use of the 4.5 mm lock pin ensures protection against twisting of the retainer or the tag
- For mounting on metal
- Suitable for repeated use in high-temperature
- Only suitable for a single assembly (engage the tag in the retainer)
- The use of the retainer results in a clearance of 12 mm between metal to tag

General data
| EAN | 4047101286687 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 39269097900 |
| Country of origin | CN |
| Weight | 39 g |
Mounting accessories
|
K50ALBT2GRHQ | 3802582 |
|
REI-12HA4E-4B2048-H1181 | 100010541 |
|
SLLP40-630P88 | 3089717 |
|
T8AP6RQ | 3066668 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

