Product RKCV4.5T-5/TXL
IM12-TI02-1TCURTDR-1I1R-C – Quick Start Guide
Quick Start Guide (DE/EN/FR/PT/IT/ES/RU/PL/CS/ZH/JP/KO)
Order number: 100001265
General data
| Customs tariff number | 49111010000 |
| Country of origin | DE |
| Weight | 0 g |
Mounting accessories
|
PT2.5R-1004-I2-H1141/X | 6836141 |
|
PT4000PSIG-2105-U3-DT043P/R | 100047583 |
|
TL50BLBGY1R1Q | 3025655 |
|
DF-G2-NS-2M | 3087551 |
|
VS8APFF30B | 3803488 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

