Product  WKC5T-0.5-RSC5T/TXL

Actuator and Sensor Cable, PUR

Extension Cable

Order number: 6625757
    • Female M8, straight, 3-pin
    • Male Ø 8 mm, straight, 3-pin, snap-on type
    • Jacket material: PUR
    • Jacket color: black
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
    • Resistant to welding sparks
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • Protection class: IP67, IP69K
    • Cable length: 1.5 m
#

General data

EAN 4047101281934
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 46 g

Technical Data

Application Signal
Design Extension Cable
Connector A Female, M8 × 1, Straight
Number of pins 3
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Connector B Male, Ø 8 mm, Straight
Number of Pins 3
Connector body Plastic, TPU, Black
Current 4 A
Cable diameter Ø  4.1 mm
Cable length 1.50 m
Cable jacket PUR, Black
Number of Conductors 3
Protection class IP67, IP69K
Special features Suitable for drag chain use

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top