Product PKW3M-0.3-RSC4T/TXL
LED Signal Light
Modular Signal Tower
Base Module with Integrated Wireless Receiver
Order number: 3094215Alternative order number : 94215
- Plastic housing, black
- Protection class IP65
- Protection against electromagnetic and high-frequency interference
- Cable, PVC, 2 m, 5-wire
- End element included in the delivery
- Operating voltage: 12…30 VDC
- Integrated radio module
- DX80-compatible node
- Configuration via DIP switch

General data
| EAN | 662488942151 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 104 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

