Product PKG4M-20/TXL
BL20 electronic module
RS485/422 Interface
Order number: 6827165- Fieldbus and connection technology independent
- Protection class IP20
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- Übertragung serieller Datenströme mittels RS485/422‐Schnittstelle
- Zum Anschluss diverser Geräte wie z. B. Drucker, Scanner oder Barcode-Leser

General data
| EAN | 4047101137798 |
| eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
| Customs tariff number | 85389091890 |
| Country of origin | DE |
| Weight | 36 g |
Technical Data
| Cable length | 30.0 m |
| Approvals | cULus |
Data Sheets
| German | 2032 KB |
| English | 2032 KB |
| French | 2033 KB |
| Spanish | 2033 KB |
| Czech | 2032 KB |
| Dutch | 2032 KB |
| Romanian | 2033 KB |
| Russian | 2124 KB |
| Polish | 2033 KB |
| Chinese | 2102 KB |
| Turkish | 2034 KB |
Approval
| FM07 ATEX 0040X | 739 KB |
| IECEx FME 07.0004X | 251 KB |
| FM Class 1 Div. 2 US | 178 KB |
| FM Class 1 Div. 2 Canada | 179 KB |
| EU Declaration of Conformity | 136 KB |
CAD File
General Catalog
Manual
Manufacturer's Declaration
Product Overview
| Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
| Products and Solutions for Efficient Automation | 2173 KB |
S7 Function Block
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

