Product PKW4M-3/TXL
Photoelectric Sensor
Triangulation Sensor with Analog Output
Order number: 3065278Alternative order number : 65278
- Foreground and background suppression
- Operating range 100…300 mm
- Cable, 9 m, 5-pin
- Operating voltage 15…30 VDC
- analog voltage output 0…10 V
- Selectable output response of 4 ms (fast) and 64 ms (slow)

General data
| EAN | 662488652784 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 90314990000 |
| Country of origin | US |
| Weight | 499 g |
Technical Data
| Cable length | 9.0 m |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

