Product  PKW4M-1.5-PSG4M/TXL

Inductive Sensor

Order number: 4282810
    • M30 × 1.5 threaded tube
    • Chrome-plated brass
    • Factor 1 for all metals
    • Protection class IP68
    • Resistant to magnetic fields
    • Extended temperature range
    • High switching frequency
    • AC 2-wire, 20…250 VAC
    • DC 2-wire, 10…300 VDC
    • NO contact
    • Cable connection
#

General data

EAN 4047101136975
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365080000
Country of origin DE
Weight 182 g

Technical Data

Cable length 2.0 m

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top