Product  PKG4M-1-RSC4.4T/TXL

Inductive Sensor

With Extended Switching Distance

Order number: 1662094
    • Rectangular, height 8 mm
    • Active face on top
    • Metal, Zamak, nickel-plated
    • Factor 1 for all metals
    • Increased switching distance
    • Protection class IP68
    • Resistant to magnetic fields
    • Mountable on metal
    • DC 3-wire, 10…30 VDC
    • NO contact, PNP output
    • Pigtail with male end M12 x 1
#

General data

EAN 4047101543407
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin US
Weight 28 g

Technical Data

Cable length 0.20 m
Cable jacket Gray

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top