Product WKC4T-15/TEL
Radar Sensor
With Switching Outputs
Order number: 3812848- Protection class IP67
- M12 × 1 connector, 5-pin
- Pulse Coherent Radar (PCR) for detecting moving and stationary objects
- 60 GHz frequency band
- Max. range 2.5 m
- Configuration via software
- Operating voltage 12…30 VDC
- 2 PNP/NPN switching outputs

General data
| EAN | 662488109646 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 85261000900 |
| Country of origin | US |
| Weight | 113.4 g |
Mounting accessories
|
K50ALBT2GRHQ | 3802582 |
|
REI-12HA4E-4B2048-H1181 | 100010541 |
|
SLLP40-630P88 | 3089717 |
|
T8AP6RQ | 3066668 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

