Product  WKC5T-3-RSC5T/TXL

LED Linear Light

In the Plastic Housing

Order number: 3095875

Alternative order number : 95875

    • Cylindrical illuminated area
    • Cascadable
    • Operating voltage: 12…30 VDC
    • Protection class IP67/IP69K
    • M12 × 1 male connector, straight, 4-pin
    • Light length L1: 991 mm
    • Housing length L2: 1065 mm
    • Color: White
    • M12 x 1 male, straight, 4-pin
    • Dimmable via PWM input
    • FDA compliant
    • 2 × LMBWLS27EC snap bracket included in delivery
#

General data

EAN 662488958756
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054231000
Country of origin MX
Weight 771 g

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top