Product  RKCV4.5T-5-RSCV4.5T/TXL

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Order number: 3073205

Alternative order number : 73205

    • Cable, PVC, 9 m
    • Protection class IP67
    • LED all-round visible
    • Operating voltage: 10…30 VDC
    • Switching output, bipolar
    • Light or dark operation
#

General data

EAN 662488732059
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365019000
Country of origin US
Weight 272 g

Technical Data

Cable length 9.0 m

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top