Product  WKC4.4T-35/TEL

Photoelectric Sensor

Diffuse Mode Sensor

Order number: 3035662

Alternative order number : 35662

    • Cable, PVC, 2 m
    • Protection class IP67
    • Sensitivity adjustable via potentiometer
    • Alignment indicator
    • Operating voltage: 24…240 VAC
    • Switching output, bipolar
    • Light/dark operation
#

General data

EAN 662488356620
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365080000
Country of origin US
Weight 571 g

Technical Data

Cable length 9.0 m

Select Country

Turck worldwide

to top