Product  WKC4.5T-20/TXL

LED Linear Light

In the Metal Housing

Order number: 3800064

Alternative order number : 800064

    • Cascadable
    • Light beam: 430mm
    • Operating voltage: 12…30 VDC
    • Protection class: IP67 / IP69K
    • Color: White
    • M12 x 1 male, straight, 4-pin
    • SMBWLS28RA mounting bracket included in delivery
#

General data

EAN 662488000547
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 417 g

Select Country

Turck worldwide

to top