Product  PKW3M-20/TEL

Fieldbus cable for fieldbus systems

according to IEC61158-2, 4-pole

Order number: 8900033
    • Fieldbus cable, type A, acc.to IEC 61158-2
    • PVC jacket, blue
    • Oil, gas and sunlight resistant
    • Temperature range -40…+75 °C
    • Cable cross section: 18/7 AWG (0.8 mm2)
    • Open end
    • 7/8" female, straight, stainless steel
    • Cable length 20 m
#

General data

EAN 4047106003340
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin DE
Weight 1807 g

Technical Data

Application Data
Connector A Female, 7/8″-16 UN, Straight
Number of pins 4
Connector body Plastic, PUR, Black
Coupling nut/screw 1.4404
Network protocol FOUNDATION fieldbus
Voltage 300 V
Cable diameter Ø  8 mm
Cable length 20.0 m
Cable jacket PVC, Blue
Number of Conductors 2
Protection class IP67

Mounting accessories

6831832
D102316
3810270
CE 5111-xM
6611493
6900231
3076008

Connectivity accessories

100002936

Select Country

Turck worldwide

to top