Product RKC4T-16/TEL
Connection Cable
Female
Order number: 3045136Alternative order number : 45136
- M12 × 1, straight, 4-pin
- Gold plated contacts, 22 AWG
- Coupling nut: brass, nickel-plated
- Cable sheath: PVC, black
- Cable diameter: 5.2 mm
- Ambient temperature: -40…+405° C
- Protection classes IP67/IP69K
- Max. 250 V AC/DC, 4 A

General data
| EAN | 662488451363 |
| eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (misc., not classified) [BAB084001] |
| Customs tariff number | 85444290900 |
| Country of origin | TW |
| Weight | 81.65 g |
Technical Data
| Cable length | 1.830 m |
Mounting accessories
|
K50ALBT2GRHQ | 3802582 |
|
REI-12HA4E-4B2048-H1181 | 100010541 |
|
SLLP40-630P88 | 3089717 |
|
T8AP6RQ | 3066668 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

