Product RKC4T-P7X2-10/TEL
BL67 Electronic Module
2 RFID Channels (HF/UHF)
Order number: 6827225- This module is used with the BL67‐GW‐DPV1
- Protection class IP67
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- Connection of two BL ident read/write heads
- Mixed operation of HF and UHF read/write heads
- Transmission rate: 115.2 kbps
- Cable length max. 50 m

General data
| EAN | 4047101109443 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 85389091890 |
| Country of origin | DE |
| Weight | 57 g |
Technical Data
| Cable length | 50.0 m |
| Approvals | cULus |
Data Sheets
| German | 1137 KB |
| English | 1137 KB |
| French | 1139 KB |
| Spanish | 1138 KB |
| Czech | 1138 KB |
| Dutch | 1137 KB |
| Romanian | 1139 KB |
| Russian | 1179 KB |
| Polish | 1139 KB |
| Chinese | 1203 KB |
| Turkish | 1138 KB |
CAD File
Configuration Manual
Configuration Software
General Catalog
Manual
Manufacturer's Declaration
Product Overview
Mounting accessories
|
K50ALBT2GRHQ | 3802582 |
|
REI-12HA4E-4B2048-H1181 | 100010541 |
|
SLLP40-630P88 | 3089717 |
|
T8AP6RQ | 3066668 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

