Product PKG3M-2-RSC4T/TEL
Photoelectric Sensor
Opposed Mode
Order number: 3037070Alternative order number : 37070
- M12 × 1 male connector, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488370701 |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 226 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

