Product  PKW3M-1-PSG3M/TEL

Temperature Detection

With 2 PNP/NPN Transistor Switching Outputs

Order number: 100004377
    • Screw-in adapter with process connection NPT1/2" male thread included in delivery
    • 4-digit, 2-colored, 12-segment display, rotatable by 180°
    • Upper part of housing can be rotated up to 340°
    • Materials in contact with media: 1.4404 (316L), CR O-ring
    • Immersion length: 16 mm
    • 10…33 VDC
    • NO/NC contact, PNP/NPN output, IO-Link
    • Various IO-Link mapping profiles can be selected
#

General data

EAN 4047101498516
eCl@ss-Code (V5.1.4): 27200206 -/- Transducer (temperature)
Customs tariff number 90251900900
Country of origin DE
Weight 385 g

Technical Data

Approvals cULus

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top