Product  WKC4.4T-1.5-RSC4.4T/TEL

Safety Light Curtain

Emitter/Receiver Pair

Order number: 3073956

Alternative order number : 73956

    • Emitter with M12 × 1 male connector, 8-pin
    • Receiver with M12 × 1 male connector, 8-pin
    • Blanking function
    • Protection class IP65
    • Adjustments via DIP switch
    • Operating voltage 24 VDC ± 15 %
    • Resolution 14 mm
    • Scan field 1350 mm
    • All devices incl. two EZA-MBK-11 mounting brackets; devices with a length of 900 mm or more additionally incl. one EZA-MBK-12
#

General data

EAN 662488739560
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin US
Weight 7085 g

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top