Product WKC5T-3/TEL
UHF Read/Write Device
Order number: 7030536- Rectangular, height 60 mm
- Active face in front
- Plastic, ABS
- Device only suitable for operation in China (CHN) at 920…925 MHz

General data
| EAN | 4047101284010 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 84719000000 |
| Country of origin | DE |
| Weight | 1027 g |
Technical Data
| Network protocol | Connection to RFID interface |
Mounting accessories
|
PT2.5R-1004-I2-H1141/X | 6836141 |
|
PT4000PSIG-2105-U3-DT043P/R | 100047583 |
|
TL50BLBGY1R1Q | 3025655 |
|
DF-G2-NS-2M | 3087551 |
|
VS8APFF30B | 3803488 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

