Product RKC4.5T-25/TEL
piconet Extension Module for IP-Link
8 Digital PNP Inputs Filter 3 ms
8 Digital Outputs 0.5 A
Order number: 6824473- Direct connection to the IP link
- IP20 terminals, tension spring connections
- Fiber-glass reinforced PA6 housing
- Encapsulated module electronics
- Metal round connector
- Degree of protection IP20

General data
| EAN | 4047101181913 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 168 g |
Technical Data
| Network protocol | PROFIBUS-DP, DeviceNet, CANopen, Modbus TCP, EtherNet/IP, PROFINET |
| Approvals | cULus |
Mounting accessories
|
PT2.5R-1004-I2-H1141/X | 6836141 |
|
PT4000PSIG-2105-U3-DT043P/R | 100047583 |
|
TL50BLBGY1R1Q | 3025655 |
|
DF-G2-NS-2M | 3087551 |
|
VS8APFF30B | 3803488 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

