Product  WKC4.5T-4/TEL

Power Cable

Verbindungsleitung

Order number: U2-15077
    • 7/8″ male connector, straight, 4-pin
    • 7/8″ female connector, straight, 4-pin
    • Power Tray/Exposed Run/Direct Burial Cable
    • TPE jacket, black, 4 × 14 AWG
    • UV resistant
    • -40 °C cold bending strength
    • Oil resistant
    • Fire classes: UL 1685 FT4, UL 1100, CSA FT1, CSA FT4
#

General data

EAN 4047101435894
Customs tariff number 85444290900
Country of origin MX
Weight 714 g

Technical Data

Application Power
Design Extension Cable
Connector A Male, 7/8″-16 UN, Straight
Number of pins 4
Connector body Plastic, PVC, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Connector B Female, 7/8″-16 UN, Straight
Number of Pins 4
Connector body Plastic, PVC, Black
Coupling nut/retaining screw Brass, CuZn, Nickel-plated
Voltage 600 V
Current 18 A
Cable diameter Ø  15.37 mm
Cable length 2.0 m
Cable jacket TPE, Black
Number of Conductors 4
Protection class IP67, IP68, IP69, IP69K
Approvals UL 2237, CE, UKCA, RoHS

Select Country

Turck worldwide

to top