Product  PKG3M-2-PSG3S/TXL

Photoelectric Sensor

Diffuse Mode Sensor

Order number: 3061653

Alternative order number : 61653

    • Cable, PVC, 2 m
    • Protection class IP67
    • LED all-round visible
    • Sensitivity adjusted via potentiometer
    • Cable 9 m
#

General data

EAN 662488616533
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin CN
Weight 167 g

Technical Data

Cable length 9.0 m

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top