Product  WKS4.5T-0.3-RSS4.5T/TEL

LED Linear Light

In the Metal Housing

Order number: 3086900

Alternative order number : 86900

    • Cascadable
    • Operating voltage: 12…30 VDC
    • Protection class IP67/IP69K
    • Ambient temperature: -40 °C…+70 °C
    • Window material: borosilicate glass
    • Housing length: 640 mm
    • Monochrome: Cold white
    • High protection classes IP67 / IP69K
    • Cable, 2 m, 4-pin, rear outlet
#

General data

EAN 662488869007
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin US
Weight 1814 g

Technical Data

Cable length 2.0 m

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top