Product  WKS4.4T-0.6-RSS4.4T/TEL

Actuator and Sensor Cable, PVC

Extension Cable

Order number: 6627355
    • Female Ø 8, straight, 3-pin, snap-on type
    • Male Ø 8 mm, straight, 3-pin, snap-on type
    • Sheath material: PVC
    • Sheath color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • RoHS conform
    • Protection class IP67
    • Cable length: 0.6 m
#

General data

EAN 4047101284539
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 1 g

Technical Data

Application Signal
Design Extension Cable
Connector A Female, Ø 8 mm, Straight
Number of pins 3
Connector body Plastic, TPU, Black
Connector B Male, Ø 8 mm, Straight
Number of Pins 3
Connector body Plastic, TPU, Black
Current 4 A
Cable diameter Ø  4.3 mm
Cable length 0.60 m
Cable jacket PVC, Black
Number of Conductors 3
Protection class IP67
Approvals cULus

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top