Product  WSS4.4T-10/TXL

Supply Cable - M12 Power

Extension Cable

Order number: 100023945
    • M12 female connector, L-coded, straight, 5-pin (4+FE)
    • Shield on coupling nut
    • M12 male connector, L-coded, straight, 5-pin (4+FE)
    • Jacket material: PUR
    • Jacket color: gray
    • Highly resistant to oils, coolants, lubricants and emulsions
    • Suitable for use in drag chains
    • Resistant to vibrations and shocks
    • Flame retardant
    • Halogen-free
    • RoHS compliant
    • UL approval
    • Protection class: IP65, IP67, IP69K
    • Cable length: 3 m
#

General data

EAN 4047101531787
eCl@ss-Code (V5.1.4): 27230209 -/- Current supply, voltage
Customs tariff number 85444290900
Country of origin CZ
Weight 487 g

Technical Data

Application Power
Design Extension Cable
Connector A Female, M12 × 1, Straight, L-coded
Number of pins 4+FE
Connector body Plastic, TPE, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Connector B Male, M12 × 1, Straight, L-coded
Number of Pins 4+FE
Connector body Plastic, TPE, Black
Coupling nut/retaining screw Brass, CuZn, Nickel-plated
Current 16 A
Cable diameter Ø  10.4 mm
Cable length 3.0 m
Cable jacket PUR, Gray
Number of Conductors 5
Protection class IP65, IP67, IP69K
Special features Shielded, Shielding on coupling nut, Suitable for drag chain use
Approvals cULus

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top