Product RSS4.4T-10/TXL
Pressure Sensor
Differential Pressure: 0…2.5 bar
Order number: 100017559- 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
- Housing is rotatable after mounting the process connection
- Pressure range 0…2.5 bar diff.
- 18…33 V DC
- NO/NC contact, PNP/NPN output, IO-Link
- L-type
- Process connection G1/4 inch female thread
- Connector device, M12 × 1

General data
| EAN | 4047101534863 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 0 g |
Technical Data
| Approvals | cULus |
Data Sheets
| German | 1953 KB |
| English | 1953 KB |
| French | 1954 KB |
| Spanish | 1954 KB |
| Czech | 1954 KB |
| Dutch | 1953 KB |
| Romanian | 1954 KB |
| Russian | 1938 KB |
| Polish | 1954 KB |
| Chinese | 2019 KB |
| Turkish | 1954 KB |
Approval
Configuration Software
Manual
| PSD differential pressure sensor instructions for use | 751 KB |
| IO-Link - Simple, Consistent, Efficient | 1266 KB |
| PS325/326 IO-Link parameters | 395 KB |
Product Flyer
Product Overview
Quick Start Guide
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

