Product RKS4.4T-5/TEL
Inductive Sensor
For Recognition of Rotation Direction
Order number: 4611234- M18 × 1 threaded barrel
- Nickel-plated brass
- Monitoring both directions of rotation
- 42,000 pulses per minute
- 2 x NO contact, PNP output
- DC 4-wire, 10…30 VDC
- Cable connection

General data
| EAN | 4047101208450 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 133 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

