Product WSS4T-2/TXL
BL20 Economy Module
4 Analog Outputs for Current/Voltage
With Extended Temperature Range
Order number: 6827397- Fieldbus-independent
- Electronics and connection technology in one housing
- Connectivity: Push-in terminals
- Protection class IP20
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- 4 analog outputs
- 0…20 mA, 4…20 mA,‐10…+10 VDC or 0…+10 VDC
- Selectable per channel
- Extended temperature range: -25 °C…+60 °C
- Circuit boards with conformal coating

General data
| EAN | 4047101374926 |
| eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
| Customs tariff number | 85389091890 |
| Country of origin | DE |
| Weight | 90 g |
Data Sheets
| German | 295 KB |
| English | 295 KB |
| French | 296 KB |
| Spanish | 296 KB |
| Czech | 296 KB |
| Dutch | 295 KB |
| Romanian | 296 KB |
| Russian | 281 KB |
| Polish | 296 KB |
| Chinese | 361 KB |
| Turkish | 296 KB |
Approval
| FM07 ATEX 0040X | 739 KB |
| IECEx FME 07.0004X | 251 KB |
| FM Class 1 Div. 2 US | 178 KB |
| FM Class 1 Div. 2 Canada | 179 KB |
| EU Declaration of Conformity | 136 KB |
General Catalog
Manual
Manufacturer's Declaration
Product Overview
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

