Product WSS4T-10/TEL
Glass Fiber
Single Conductor
Order number: 3017332Alternative order number : 17332
- Operating mode: Opposed mode sensor
- Stainless steel jacket, flexible
- Operating temperature of fiber-optic jacket: -140…+249 °C
- End sleeve for sensor: Aluminum, rectangular beam exit
- Operating temperature of fiber-optic tip: -140…+249 °C
- Optical fiber, bundle diameter: 4.0 mm
- Optical fiber, total length: ± 914 mm

General data
| EAN | 662488173326 |
| eCl@ss-Code (V5.1.4): | 27061090 -/- Ready-made optical fiber (not classified) |
| Customs tariff number | 90011090900 |
| Country of origin | US |
| Weight | 166 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

